??
CAD model selection
Selectable products: 3
561039
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958C-XX-1 - Vertical clamp with linear stroke
Bill of material
561039
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
F2
Clamping force at 250 bar Sp*
kN
HSP
Clamping stroke H
mm
POS
Position
VSP
Vol. Sp
cm^3
KSP
effective piston area Sp
cm^2
MD
Tightening torque
Nm
OPT
Clamp arm
QMAX
Q max. with clamping arm, standard
l/min
A
Angle
°
A1
mm
B
mm
C
mm
D
Diameter
mm
E
Diameter
mm
F
7.0 mm
G
Diameter
mm
H
mm
H1
mm
H2
mm
H3
mm
H4
mm
H5
mm
H6
mm
K
mm
L
mm
M
mm
N
mm
P
mm
R
mm
S
mm
T
10 mm
T1
mm
V
mm
V1
mm
V2
mm
W
Diameter
mm
OR1
OR-1 - O-ring
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D