??
CAD model selection
Selectable products: 2
562236
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958CK - Vertical clamp MINI
Bill of material
562236
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
SK
Clamping force F1 at 100 bar
kN
SP2
Clamping force F1 at 250 bar
kN
KK
Piston force F5 at 100 bar
kN
KK2
Piston force F5 at 250 bar
kN
VOLSP
Vol. Sp
cm^3
VOLLO
Vol. Lo
cm^3
KF
effective piston area Sp
cm^2
MD
Tightening torque
Nm
QMAX
Q max. with clamping arm, standard
0.5 mm
GEW
Weight
g
POS
Position
KD
Piston diameter
mm
A
°
A1
mm
B
mm
B1
mm
C
mm
D
Diameter
mm
H
mm
H1
mm
H2
mm
H3
mm
H4
mm
L
mm
M
mm
N
mm
P
mm
R
mm
S
mm
V
mm
V1
mm
V2
mm
W
mm
Z
Diameter
mm
OR1
OR-1 - O-ring
497461
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D