??
CAD model selection
Selectable products: 9
328062
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958E-XX-00-0X - Steel clamping arm
Bill of material
328062
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
F1
Clamping force at 100 bar
kN
F2
Clamping force at 250 bar
kN
K
mm
P
mm
R
mm
X
mm
X1
level length at 90°
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D