??
CAD model selection
Selectable products: 4
567077
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6964HS-XX-S - Support element, flange design with dynamic pressure monitoring
Bill of material
567077
BESTNR
Order No.
ARTNR
Article No.
F1
Contact force F1
N
SK
Support force at 350 bar
kN
HUBC
Stroke C
mm
Enter value for HUBC
Stroke C
mm
cm
inch
ft
C
Stroke
mm
MAXVOL
Max. oil flow rate
2.13 l/min
VOL
Oil capacity
cm³
MD
Torque max.
Nm
GEW
Weight
g
A
mm
B
mm
D
mm
E
37 mm
F
mm
G
mm
J
mm
K
mm
L
mm
M
mm
N
mm
P
mm
Q
mm
R
mm
S
mm
T
mm
U
mm
X
G 1/8 mm
Y
10.5 mm
SW
mm
SW1
mm
AB
mm
AC
mm
AD
M5 mm
AE
mm
OR1
567112
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D