??
CAD model selection
Selectable products: 8
60814
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6970-50 - Bore clamp, hydraulic, eccentric, Single-acting, with spring return
Bill of material
60814
BESTNR
Order No.
ARTNR
Article No.
TYPBA
Operating mode
single-acting, with spring return
PDF
catalog sheet
PDF
SPKR
Clamping force vertical
kN
SPRD
Clamping rim height min.
mm
K
Diameter
mm
VERH
Permissible horizontal force
kN
RADK
Radial force of sleeve segments
kN
SPHUB
Expansion of sleeve
1.4 mm
KOLB
Piston diameter
mm
VOL
Vol.
cm3
SEIK
Side load (unclamped)
N
A
59 mm
B
75 mm
C
mm
D
Diameter
mm
E
Diameter
24 mm
F
Diameter
9 mm
H
Diameter
80 mm
L
mm
P
Diameter
mm
OR1
OR-1 - O-ring
260448
GEW
Weight
g
CTN
Customs tariff number
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D