??
CAD model selection
Selectable products: 17
60525
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6970 - Bore clamp, hydraulic, centric, Single-acting, with spring return
Bill of material
60525
BESTNR
Order No.
ARTNR
Article No.
TYPBA
Operating mode
single-acting, with spring return
PDF
catalog sheet
PDF
SPK
Clamping force vertical
kN
SPRD
Clamping rim height min.
mm
VERH
Permissible horizontal force
kN
RADK
Radial force of sleeve segments
kN
K
Clamping hole in workpiece
mm
L
mm
SPHUB
Expansion of sleeve
mm
KOLB
Piston diameter
mm
VOL
Vol.
cm3
SEIK
Side load (unclamped)
N
A
53 mm
B
75 mm
C
mm
D
Diameter
mm
E
Diameter
mm
F
Diameter
mm
G
mm
H
mm
M
mm
N
mm
P
mm
S
62 mm
X
62 mm
Y
124 mm
OR1
OR-1 - O-ring
260448
GEW
Weight
g
CTN
Customs tariff number
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D