??
CAD model selection
Selectable products: 14
323469
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6970D-60 - Bore clamp, hydraulic, eccentric, double acting
Bill of material
323469
BESTNR
Order No.
ARTNR
Article No.
TYPBA
Operating mode
double acting
PDF
catalog sheet
PDF
SPKR
Clamping force vertical
kN
SPRD
Clamping rim height min.
mm
K
Diameter
mm
L
mm
GEW
Weight
g
VERH
Permissible horizontal force
kN
RADK
Radial force of sleeve segments
kN
SPHUB
Expansion of sleeve
1.5 mm
KOLB
Clamping piston diameter
mm
VOLSP
Vol. Sp
cm^3
VOLLO
Vol. Lo
0.5 cm^3
SEIK
Side load (unclamped)
N
C
mm
D
Diameter
mm
OR1
OR-1 - O-ring
260448
CTN
Customs tariff number
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D