??
CAD model selection
Selectable products: 3
323683
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6981E-XX - Filter, threaded design
Bill of material
323683
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
BDMAX
max. operating pressure
400 bar
FEIN
Filteration
µm
GEW
Weight
15 g
CTN
Customs tariff number
84219990
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
2D