??
CAD model selection
Selectable products: 2
562211
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6983G - Pressure gauge, with housing
Bill of material
562211
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
DMAX
max. pressure range
bar
MD
100 Nm
OR1
O-ring, Order number
562534
GEW
Weight
635 g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D