??
CAD model selection
Selectable products: 1
17301
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 8331S - Sliding gate striking plate, V2A
Bill of material
17301
BESTNR
Order No.
17301
PS
Suitable for
N° 8331
S
Material thickness
3.0 mm
GEW
Weight
100 g
CTN
Customs tariff number
83016000
EAN
European Article Number
4020772017309
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D