??
CAD model selection
Selectable products: 2
563491
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 908S-30-G1-X - Breather plug
Bill of material
563491
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
C
mm
E
Diameter
mm
F
mm
G
Thread
Inch
L
mm
SW1
Width across flats
6 mm
SW2
Width across flats
3
MD1
Tightening torque
Nm
MD2
Tightening torque
5 - 7 Nm
GEW
Weight
g
CTN
Customs tariff number
84812010
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D