??
CAD model selection
Selectable products: 1
562006
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6425FG - Base element
Bill of material
562006
BESTNR
Order No.
562006
D
Diameter
90 mm
H
56 mm
GEW
Weight
5717 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772022822
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number562006
Order No.562006
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1773.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:52 AM
Preview - Generation
Preview
3D
Dimension
2D