??
Селекция на CAD модел
Налични продукти: 1
554675
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959KB-xx-30 - Clamping arm, standard, hardened and burnished
Bill of material
554675
BESTNR
Order No.
554675
ARTNR
Article No.
6959KB-32-30
PDF
catalog sheet
PDF
F1
Clamping force at 100 bar
6.2 kN
F1X
Clamping force at 350 bar
21.6 kN
B
32.0 mm
C
42.0 mm
D
Diameter
20 mm
E
Diameter
16 mm
H
42 mm
H1
27 mm
H2
6 mm
H3
19 mm
H4
3 mm
H5
15 mm
K
35 mm
L
95 mm
P
30 mm
SW1
Width across flats
11 mm
SW2
Width across flats
13 mm
GEW
Weight
522 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772005917
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Преглед
3D
Размер
2D