??
Селекция на CAD модел
Налични продукти: 1
71076
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6316 - Clamping arm, cranked
Bill of material
71076
BESTNR
Order No.
71076
B1
18.0 mm
L
160 mm
SCM
for clamp. screw metric
M16 M18 mm
SCZ
for clamp. screw inch
5/8 Inch
A
25 mm
B2
50 mm
B3
25 mm
C
20 mm
E1
51.5 mm
E2
50 mm
H
23 mm
GEW
Weight
1400 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772071073
H1
50 mm
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Преглед
3D
Размер
2D