??
Selezione modello CAD
Prodotti disponibili: 1
557358
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6837HJ - Handle, removable
Bill of material
557358
BESTNR
Order No.
557358
GR
Size
3
PDF
catalog sheet
PDF
HANDGRIFF
colour
orange
H
35 mm
L
118.5 mm
N
27.0 mm
GEW
Weight
122 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772008314
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Anteprima
3D
Dimensione
2D