??
CAD model selection
Selectable products: 1
73593
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110D-**xM** - Set screw, ball-shaped, strenght class 10.9
Bill of material
73593
BESTNR
Order No.
73593
ARTNR
Article No.
AMF 7110DX-12xM12
PG
Product category
7
GR
Size
12
G
Thread
M12 mm
H
7.5 mm
H1
mm
Enter value for H1
mm
cm
inch
ft
H1MIN
16 mm
H1MAX
28 mm
L
30 mm
R
60 mm
SW
Width across flats
19 mm
GEW
Weight
50 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772073596
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D