??
CAD model selection
Selectable products: 1
425025
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110DF-**xM** - Self-aligning pad with flat-faced ball, ribbed
Bill of material
425025
BESTNR
Order No.
425025
ARTNR
Article No.
AMF 7110DF-8xM8
PG
Product category
10
GR
Size
M8
W
Angle
°
G
Thread
M8 mm
H
13 mm
I
13 mm
K
7.2 mm
L
8.0 mm
SW
Width across flats
11 mm
BS
max. load static
10 kN
MD
Tightening torque max.
25 Nm
GEW
Weight
13 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772425029
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D