??
CAD model selection
Selectable products: 1
73775
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110DF-**xM** - Self-aligning pad with flat-faced ball, ribbed
Bill of material
73775
BESTNR
Order No.
73775
ARTNR
Article No.
AMF 7110DFX-16xM16
PG
Product category
7
GR
Size
M16
W
Angle
°
G
Thread
M16 mm
H
27 mm
I
30 mm
K
20.0 mm
L
16.0 mm
SW
Width across flats
27 mm
BS
max. load static
90 kN
MD
Tightening torque max.
206 Nm
GEW
Weight
150 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772073770
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D