??
CAD model selection
Selectable products: 1
86223
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110DF-**xM** - Self-aligning pad with flat-faced ball, ribbed
Bill of material
86223
BESTNR
Order No.
86223
ARTNR
Article No.
AMF7110DF-20xM20
PG
Product category
10
GR
Size
M20
W
Angle
°
G
Thread
M20 mm
H
35 mm
I
50 mm
K
34.5 mm
L
20.0 mm
SW
Width across flats
41 mm
BS
max. load static
165 kN
MD
Tightening torque max.
407 Nm
GEW
Weight
486 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772086220
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D