??
CAD model selection
Selectable products: 1
374447
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110DH-**xM** - Self-aligning pad with flat-faced ball, ribbed, adjustable
Bill of material
374447
BESTNR
Order No.
374447
ARTNR
Article No.
AMF 7110DHX-8xM8
PG
Product category
7
GR
Size
M8
W
Angle
°
G
Thread
8 mm
L
25 mm
H
11.6 mm
K
Diameter
5.8 mm
SW1
13 mm
SW2
13 mm
BS
max. load static
8 kN
MD
Tightening torque max.
25 Nm
GEW
Weight
25 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772374440
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D