??
CAD model selection
Selectable products: 1
73650
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110DH-**xM** - Self-aligning pad with flat-faced ball, ribbed, adjustable
Bill of material
73650
BESTNR
Order No.
73650
ARTNR
Article No.
AMF 7110DHX-12xM12
PG
Product category
7
GR
Size
M12
W
Angle
°
G
Thread
12 mm
L
35 mm
H
15.7 mm
K
Diameter
8.6 mm
SW1
17 mm
SW2
17 mm
BS
max. load static
15 kN
MD
Tightening torque max.
82 Nm
GEW
Weight
55 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772073657
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D