??
CAD model selection
Selectable products: 1
73692
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110DH-**xM** - Self-aligning pad with flat-faced ball, ribbed, adjustable
Bill of material
73692
BESTNR
Order No.
73692
ARTNR
Article No.
AMF 7110DHX-20xM20
PG
Product category
7
GR
Size
M20
W
Angle
°
G
Thread
20 mm
L
50 mm
H
27.3 mm
K
Diameter
20.0 mm
SW1
30 mm
SW2
30 mm
BS
max. load static
90 kN
MD
Tightening torque max.
407 Nm
GEW
Weight
230 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772073695
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D