??
CAD model selection
Selectable products: 1
87874
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110DH-**xM** - Self-aligning pad with flat-faced ball, ribbed, adjustable
Bill of material
87874
BESTNR
Order No.
87874
ARTNR
Article No.
AMF 7110DH-16xM16
PG
Product category
10
GR
Size
M16
W
Angle
°
G
Thread
16 mm
L
40 mm
H
20.7 mm
K
Diameter
10.5 mm
SW1
24 mm
SW2
24 mm
BS
max. load static
25 kN
MD
Tightening torque max.
206 Nm
GEW
Weight
115 g
CTN
Customs tariff number
73181575
EAN
European Article Number
4020772087876
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D