??
CAD model selection
Selectable products: 1
568020
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110DK-**xM** - Self-aligning pad with flat-faced ball
Bill of material
568020
BESTNR
Order No.
568020
ARTNR
Article No.
7110DKX-10xM10
PG
Product category
7
GR
Size
M 10
G
Thread
M10 mm
W
Angle
°
L
10 mm
H
18 mm
I
20 mm
K
10.5 mm
SW
Width across flats
17 mm
BS
max. load static
25 kN
MD
Tightening torque max.
46 Nm
GEW
Weight
40 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772529253
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D