??
CAD model selection
Selectable products: 1
73742
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110DK-**xM** - Self-aligning pad with flat-faced ball
Bill of material
73742
BESTNR
Order No.
73742
ARTNR
Article No.
7110DKX-16xM16
PG
Product category
7
GR
Size
M 16
G
Thread
M16 mm
W
Angle
°
L
16 mm
H
27 mm
I
30 mm
K
20.0 mm
SW
Width across flats
27 mm
BS
max. load static
90 kN
MD
Tightening torque max.
206 Nm
GEW
Weight
150 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772073749
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D