??
CAD model selection
Selectable products: 1
73759
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110DK-**xM** - Self-aligning pad with flat-faced ball
Bill of material
73759
BESTNR
Order No.
73759
ARTNR
Article No.
7110DKX-20xM20
PG
Product category
7
GR
Size
M 20
G
Thread
M20 mm
W
Angle
°
L
20 mm
H
35 mm
I
50 mm
K
34.5 mm
SW
Width across flats
41 mm
BS
max. load static
165 kN
MD
Tightening torque max.
407 Nm
GEW
Weight
486 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772073756
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D