??
CAD model selection
Selectable products: 1
77750
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110DM-**XM** - Set screw, brass
Bill of material
77750
BESTNR
Order No.
77750
ARTNR
Article No.
AMF 7110DM-16xM16
PG
Product category
10
GR
Size
16
G
Thread
M16 mm
H
10.0 mm
H1
mm
Enter value for H1
mm
cm
inch
ft
H1MIN
20 mm
H1MAX
38 mm
L
40 mm
R
Radius
75 mm
SW
Width across flats
24 mm
GEW
Weight
100 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772077754
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D