??
CAD model selection
Selectable products: 1
77768
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110DS-**XM** - Set screw with truncated cone
Bill of material
77768
BESTNR
Order No.
77768
ARTNR
Article No.
AMF 7110DS-12xM12
PG
Product category
10
GR
Size
12
G
Thread
12 mm
L
30 mm
H1
mm
Enter value for H1
mm
cm
inch
ft
H1MIN
11 mm
H1MAX
20 mm
SW
Width across flats
19 mm
GEW
Weight
30 g
CTN
Customs tariff number
73181900
EAN
European Article Number
4020772077761
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D