??
CAD model selection
Selectable products: 1
77784
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110DV-**xM** - Set screw extenstion
Bill of material
77784
BESTNR
Order No.
77784
ARTNR
Article No.
AMF 7110DV-12xM12
GR
Size
12
G
Thread
12 mm
H
36 mm
L
15 mm
L1
21 mm
SW
Width across flats
19 mm
GEW
Weight
80 g
CTN
Customs tariff number
84669360
EAN
European Article Number
4020772077785
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D