??
CAD model selection
Selectable products: 1
79475
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110AS - Support element
Bill of material
79475
BESTNR
Order No.
79475
ARTNR
Article No.
AMF 7110AS-12-1
GR
Size
12
A
40 mm
B
25 mm
C
65 mm
F
12.5 mm
G
Thread
12 mm
H
mm
Enter value for H
mm
cm
inch
ft
HMIN
54 mm
HMAX
82 mm
GEW
Weight
230 g
I
12.3 mm
K
19.5 mm
L
40.8 mm
O
10 mm
SW
Width across flats
19 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772079475
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D