??
CAD model selection
Selectable products: 1
79483
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110AS - Support element
Bill of material
79483
BESTNR
Order No.
79483
ARTNR
Article No.
AMF 7110AS-16-1
GR
Size
16
A
50 mm
B
30 mm
C
82 mm
F
16.5 mm
G
Thread
16 mm
H
mm
Enter value for H
mm
cm
inch
ft
HMIN
67 mm
HMAX
100 mm
GEW
Weight
480 g
I
15.3 mm
K
24.5 mm
L
51.8 mm
O
10 mm
SW
Width across flats
24 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772079482
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D