??
CAD model selection
Selectable products: 1
78436
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110FA-**-3 - Base element with support surface
Bill of material
78436
BESTNR
Order No.
78436
ARTNR
Article No.
AMF 7110FA-16-3
GR
Size
16
H
30 mm
A
39.7 mm
B
30 mm
C
110 mm
B1
48 mm
E
27.5 mm
F
Diameter
17.0 mm
G
Thread
16 mm
GEW
Weight
1180 g
I
41 mm
K
25 mm
L
50 mm
N
25 mm
O
15 mm
P
25 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772078430
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D