??
CAD model selection
Selectable products: 1
79509
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110FB-**-1 - Base element for positioning holes
Bill of material
79509
BESTNR
Order No.
79509
ARTNR
Article No.
AMF 7110FB-16-1
GR
Size
16
A
12 mm
B
30 mm
C
80 mm
G
Thread
16 mm
I
14.0 mm
P
33 mm
GEW
Weight
190 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772079505
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D