??
CAD model selection
Selectable products: 1
89052
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110FL-**-1 - Base element, long
Bill of material
89052
BESTNR
Order No.
89052
ARTNR
Article No.
AMF 7110FL-12-1
GR
Size
12
A
29.7 mm
B
25 mm
C
85 mm
B1
35 mm
F
Diameter
12.5 mm
GEW
Weight
520 g
I
12.5 mm
K
20 mm
N
Diameter
19 mm
O
15.7 mm
R
6x45 mm
G
Thread
12 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772089054
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D