??
CAD model selection
Selectable products: 1
89060
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110FL-**-1 - Base element, long
Bill of material
89060
BESTNR
Order No.
89060
ARTNR
Article No.
AMF 7110FL-16-1
GR
Size
16
A
39.7 mm
B
30 mm
C
105 mm
B1
45 mm
F
Diameter
17.0 mm
GEW
Weight
1060 g
I
17.0 mm
K
25 mm
N
Diameter
25 mm
O
21.7 mm
R
8x45 mm
G
Thread
16 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772089061
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D