??
CAD model selection
Selectable products: 1
78394
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110FP-**-1 - Base element with positioning holes
Bill of material
78394
BESTNR
Order No.
78394
ARTNR
Article No.
AMF 7110FP-12-1
GR
Size
12
A
Dist. fr. face to loc. holes
15 mm
D
Diameter
16 mm
H
Support height
25 mm
R
40 mm
R1
25 mm
GEW
Weight
930 g
B
64 mm
C
10 mm
E
9.0 mm
F
16 mm
H1
29.7 mm
I
10 mm
L
87 mm
L1
24 mm
L3
42 mm
S
Diameter
13 mm
S1
Diameter
20 mm
G
Thread
12 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772078393
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D