??
CAD model selection
Selectable products: 1
78451
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110FP-**-1 - Base element with positioning holes
Bill of material
78451
BESTNR
Order No.
78451
ARTNR
Article No.
AMF 7110FP-16-1
GR
Size
16
A
Dist. fr. face to loc. holes
20 mm
D
Diameter
22 mm
H
Support height
30 mm
R
50 mm
R1
30 mm
GEW
Weight
1880 g
B
80 mm
C
10 mm
E
12.5 mm
F
23 mm
H1
39.7 mm
I
15 mm
L
108 mm
L1
29 mm
L3
56 mm
S
Diameter
17 mm
S1
Diameter
26 mm
G
Thread
16 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772078454
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D