??
CAD model selection
Selectable products: 1
78360
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110FS-**-1 - Base element, displaceable and swivelling
Bill of material
78360
BESTNR
Order No.
78360
ARTNR
Article No.
AMF 7110FS-12-1
GR
Size
12
A
29.7 mm
B1
90 mm
C
70 mm
E
19 mm
F
12.5 mm
GEW
Weight
780 g
G
Thread
12 mm
I
16 mm
K
24 mm
L
57 mm
L1
25 mm
N
19 mm
O
9.5 mm
P
18 mm
R
73 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772078362
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D