??
CAD model selection
Selectable products: 1
78469
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110FS-**-1 - Base element, displaceable and swivelling
Bill of material
78469
BESTNR
Order No.
78469
ARTNR
Article No.
AMF 7110FS-16-1
GR
Size
16
A
39.7 mm
B1
110 mm
C
86 mm
E
23 mm
F
17.0 mm
GEW
Weight
1580 g
G
Thread
16 mm
I
20 mm
K
30 mm
L
71 mm
L1
31 mm
N
25 mm
O
15.5 mm
P
25 mm
R
90 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772078461
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D