??
CAD model selection
Selectable products: 1
78386
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110FS-xx-3 - Base element, clamp-swivelling
Bill of material
78386
BESTNR
Order No.
78386
ARTNR
Article No.
AMF 7110FS-12-3
GR
Size
12
A
29.7 mm
B
25 mm
C
65 mm
B1
30 mm
F
Diameter
12.5 mm
G
Thread
12 mm
GEW
Weight
320 g
I
12.5 mm
K
20 mm
L
40 mm
N
Diameter
19 mm
O
10 mm
P
18 mm
R
6x45° mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772078386
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D