??
CAD model selection
Selectable products: 1
78485
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110FS-xx-3 - Base element, clamp-swivelling
Bill of material
78485
BESTNR
Order No.
78485
ARTNR
Article No.
AMF 7110FS-16-3
GR
Size
16
A
39.7 mm
B
30 mm
C
80 mm
B1
40 mm
F
Diameter
17.0 mm
G
Thread
16 mm
GEW
Weight
650 g
I
16.0 mm
K
25 mm
L
50 mm
N
Diameter
25 mm
O
15 mm
P
25 mm
R
8x45° mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772078485
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D