??
CAD model selection
Selectable products: 1
89128
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110FS-xx-3 - Base element, clamp-swivelling
Bill of material
89128
BESTNR
Order No.
89128
ARTNR
Article No.
AMF 7110FS-20-3
GR
Size
20
A
39.7 mm
B
40 mm
C
126 mm
B1
60 mm
F
Diameter
22.0 mm
G
Thread
20 mm
GEW
Weight
1350 g
I
25.0 mm
K
40 mm
L
0 mm
N
Diameter
33 mm
O
18 mm
P
20 mm
R
- mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772089122
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D