??
CAD model selection
Selectable products: 1
79517
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110FT-**-1 - Base element, low height, for T-slots
Bill of material
79517
BESTNR
Order No.
79517
ARTNR
Article No.
AMF 7110FT-12-1
GR
Size
12
A
12 mm
B
30 mm
B1
25 mm
C
65 mm
G
Thread
12 mm
P
12.5 mm
I
23 mm
GEW
Weight
140 g
CTN
Customs tariff number
84662020
EAN
4020772079512
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D