??
CAD model selection
Selectable products: 1
79525
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110FT-**-1 - Base element, low height, for T-slots
Bill of material
79525
BESTNR
Order No.
79525
ARTNR
Article No.
AMF 7110FT-16-1
GR
Size
16
A
15 mm
B
40 mm
B1
30 mm
C
80 mm
G
Thread
16 mm
P
16.0 mm
I
30 mm
GEW
Weight
260 g
CTN
Customs tariff number
84662020
EAN
4020772079529
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D