??
CAD model selection
Selectable products: 1
77396
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110G-**-1 - Clamp, straight
Bill of material
77396
BESTNR
Order No.
77396
GR
Size
12
ARTNR
Article No.
7110G-12-1
A
20 mm
B
35 mm
E
110 mm
F
12.5 mm
G
Thread
M 12 mm
G1
Thread
M 10 mm
I
21.5 mm
K
11.5 mm
N
82 mm
GEW
Weight
340 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772077396
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D