??
CAD model selection
Selectable products: 1
77719
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110G-**-1 - Clamp, straight
Bill of material
77719
BESTNR
Order No.
77719
GR
Size
16
ARTNR
Article No.
7110G-16-1
A
30 mm
B
40 mm
E
142 mm
F
17.0 mm
G
Thread
M 16 mm
G1
Thread
M 12 mm
I
28.0 mm
K
15.0 mm
N
107 mm
GEW
Weight
770 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772077716
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D