??
CAD model selection
Selectable products: 1
77263
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110GC-**-1 - Clamp with cylindrical clamping pin
Bill of material
77263
BESTNR
Order No.
77263
ARTNR
Article No.
AMF 7110GC-12-1
GR
Size
12
A
20 mm
B
30.0 mm
E
110 mm
F
12.5 mm
H
7 mm
I
27.5 mm
L
15 mm
M
Diameter
15 mm
N
76 mm
GEW
Weight
310 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772077266
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D