??
CAD model selection
Selectable products: 1
77289
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110GC-**-1 - Clamp with cylindrical clamping pin
Bill of material
77289
BESTNR
Order No.
77289
ARTNR
Article No.
AMF 7110GC-16-1
GR
Size
16
A
30 mm
B
40.0 mm
E
142 mm
F
17.0 mm
H
12 mm
I
36.5 mm
L
20 mm
M
Diameter
20 mm
N
98 mm
GEW
Weight
790 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772077280
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D