??
CAD model selection
Selectable products: 1
77404
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110GL-**-1 - Clamp, straight (long)
Bill of material
77404
BESTNR
Order No.
77404
ARTNR
Article No.
7110GL-12-1
PG
Product category
2
GR
Size
12
A
20 mm
B
35.0 mm
E
156 mm
F
12.5 mm
G
Thread
12 mm
I
30 mm
K
20 mm
L
12 mm
M
Diameter
18 mm
N
106 mm
GEW
Weight
600 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772077402
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D