??
CAD model selection
Selectable products: 1
77735
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110GL-**-1 - Clamp, straight (long)
Bill of material
77735
BESTNR
Order No.
77735
ARTNR
Article No.
7110GL-16-1
PG
Product category
2
GR
Size
16
A
30 mm
B
45.5 mm
E
196 mm
F
17.0 mm
G
Thread
16 mm
I
35 mm
K
22 mm
L
16 mm
M
Diameter
24 mm
N
136 mm
GEW
Weight
1400 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772077730
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D